Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Pfannenberg 28250148300

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Manufacturer Name
MANUNAME
Weight
NETWEIGHT [kg]
Customs tariff number
CTN
Country of origin
COO
1
28250148300
BR50-AS-i MODULE
Signal Tower Modul BR50-AS-i AS-Interface Module,IP54
"BR 50 signal tower AS-i module for 31 Slave/Master and max. 4 stages, AS-i 3.0 / EN 5029 - Can be used everywhere where machine statuses need to be displayed and warning signals given - Modular design with sturdy housing for all indoor and outdoor applications in tough conditions - Types of modules include continuous lights with LED, blinking light (1.5 Hz), flashing light, sounder 85 dB (A) - Flexible building kit system guarantees easy handling - Mechanical and electronics are decoupled, this results in a more stable construction that is less sensitive to vibrations - Many different variations, can be fixed by means of tubular stand, tube or direct mounting - Monitored module for greater safety, the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light - High system of protection IP 54 (optionally IP 65) - Dimensions: Ø 54 x 63mm per module"
4061131152491
Pfannenberg GmbH
0.0900
85318070
CN
Afficher la représentation comprimée (1 produit)
Numéro de commande28250148300
ShorttextSignal Tower Modul BR50-AS-i AS-Interface Module,IP54
Longtext"BR 50 signal tower AS-i module for 31 Slave/Master and max. 4 stages, AS-i 3.0 / EN 5029 - Can be used everywhere where machine statuses need to be displayed and warning signals given - Modular design with sturdy housing for all indoor and outdoor applications in tough conditions - Types of modules include continuous lights with LED, blinking light (1.5 Hz), flashing light, sounder 85 dB (A) - Flexible building kit system guarantees easy handling - Mechanical and electronics are decoupled, this results in a more stable construction that is less sensitive to vibrations - Many different variations, can be fixed by means of tubular stand, tube or direct mounting - Monitored module for greater safety, the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light - High system of protection IP 54 (optionally IP 65) - Dimensions: Ø 54 x 63mm per module"
Dernières modifications30.06.2025 09:56:27
Unité

Classifications

CNS

CNSERPBASE Object Properties
Order Number28250148300
Customs Tariff Number85318070
Description long"BR 50 signal tower AS-i module for 31 Slave/Master and max. 4 stages, AS-i 3.0 / EN 5029 - Can be used everywhere where machine statuses need to be displayed and warning signals given - Modular design with sturdy housing for all indoor and outdoor applications in tough conditions - Types of modules include continuous lights with LED, blinking light (1.5 Hz), flashing light, sounder 85 dB (A) - Flexible building kit system guarantees easy handling - Mechanical and electronics are decoupled, this results in a more stable construction that is less sensitive to vibrations - Many different variations, can be fixed by means of tubular stand, tube or direct mounting - Monitored module for greater safety, the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light - High system of protection IP 54 (optionally IP 65) - Dimensions: Ø 54 x 63mm per module"
Description shortSignal Tower Modul BR50-AS-i AS-Interface Module,IP54
Type CodeBR50-AS-i MODULE
CNSPHYPROP Physical Properties

ECLASS 14.0

27-24-26-04 Bus de terrain, périphériques décentralisés - module d'entrées/sorties numériques
Référence article du fabricant28250148300
Nom du fabricantPfannenberg
Adresse lien complémentairehttps://www.pfannenberg.com/en/signaling-technologies/signal-towers/br-50/

ECLASS 13.0

27-24-26-04 Bus de terrain, périphériques décentralisés - module d'entrées/sorties numériques
Largeur54
hauteur82
profondeur54
suitable for safety functionsfalse
type de tension d’alimentationDC
supported protocolfalse
Nombre d'interfaces HW USB0
Optical interface presentfalse
type de tension d’entréeDC
Short circuit protection, outputs presentfalse
type de sortie numériqueNone
Exécution du raccord électriqueScrew connection
Bearing track assembly possiblefalse
Catégorie de protection antidéflagrante pour gazNone
Catégorie de protection antidéflagrante pour poussièresNone
Field bus connection possible via separate bus couplersfalse
System components presentfalse
Corresponding operating medium (Ex ia)false
Corresponding operating medium (Ex ib)false
Indice de protection IPIP54
Front installation possiblefalse
Rack-assembly possiblefalse
wall mounting/direct mounting possibletrue
transmission standardfalse
IO-link master presentfalse
niveau de performance selon EN ISO 13849-1None
tension d'alimentation c.c. maximum265 - 316
tension d'alimentation c.c. minimum265 - 316
type de tension de sortieDC
digital inputs, configurablefalse
digital outputs, configurablefalse
safety integrity level (SIL)None
Largeur54
hauteur82
profondeur54
suitable for safety functionsfalse
type de tension d’alimentationDC
supported protocolfalse
Nombre d'interfaces HW USB0
Optical interface presentfalse
type de tension d’entréeDC
Short circuit protection, outputs presentfalse
type de sortie numériqueNone
Exécution du raccord électriqueScrew connection
Bearing track assembly possiblefalse
Catégorie de protection antidéflagrante pour gazNone
Catégorie de protection antidéflagrante pour poussièresNone
Field bus connection possible via separate bus couplersfalse
System components presentfalse
Corresponding operating medium (Ex ia)false
Corresponding operating medium (Ex ib)false
Indice de protection IPIP54
Front installation possiblefalse
Rack-assembly possiblefalse
wall mounting/direct mounting possibletrue
transmission standardfalse
IO-link master presentfalse
niveau de performance selon EN ISO 13849-1None
tension d'alimentation c.c. maximum265 - 316
tension d'alimentation c.c. minimum265 - 316
type de tension de sortieDC
digital inputs, configurablefalse
digital outputs, configurablefalse
safety integrity level (SIL)None
Largeur54
hauteur82
profondeur54
suitable for safety functionsfalse
type de tension d’alimentationDC
supported protocolfalse
Nombre d'interfaces HW USB0
Optical interface presentfalse
type de tension d’entréeDC
Short circuit protection, outputs presentfalse
type de sortie numériqueNone
Exécution du raccord électriqueScrew connection
Bearing track assembly possiblefalse
Catégorie de protection antidéflagrante pour gazNone
Catégorie de protection antidéflagrante pour poussièresNone
Field bus connection possible via separate bus couplersfalse
System components presentfalse
Corresponding operating medium (Ex ia)false
Corresponding operating medium (Ex ib)false
Indice de protection IPIP54
Front installation possiblefalse
Rack-assembly possiblefalse
wall mounting/direct mounting possibletrue
transmission standardfalse
IO-link master presentfalse
niveau de performance selon EN ISO 13849-1None
tension d'alimentation c.c. maximum265 - 316
tension d'alimentation c.c. minimum265 - 316
type de tension de sortieDC
digital inputs, configurablefalse
digital outputs, configurablefalse
safety integrity level (SIL)None
Référence article du fabricant28250148300
Nom du fabricantPfannenberg
Adresse lien complémentairehttps://www.pfannenberg.com/en/signaling-technologies/signal-towers/br-50/

ECLASS 12.0

27-24-26-04 Bus de terrain, périphériques décentralisés - module d'entrées/sorties numériques
Largeur54
hauteur82
profondeur54
suitable for safety functionsfalse
Supply voltage typeDC
supported protocolfalse
Nombre d'interfaces HW USB0
Optical interface presentfalse
type de tension d’entréeDC
Short circuit protection, outputs presentfalse
type de sortie numériqueNone
Exécution du raccord électriqueScrew connection
Bearing track assembly possiblefalse
Catégorie de protection antidéflagrante pour gazNone
Catégorie de protection antidéflagrante pour poussièresNone
Field bus connection possible via separate bus couplersfalse
System components presentfalse
Corresponding operating medium (Ex ia)false
Corresponding operating medium (Ex ib)false
Indice de protection IPIP54
Front installation possiblefalse
Rack-assembly possiblefalse
wall mounting/direct mounting possibletrue
transmission standardfalse
norme WLAN 802.11false
IO-link master presentfalse
niveau de performance selon EN ISO 13849-1None
tension d'alimentation c.c. minimum265 - 316
tension d'alimentation c.c. maximum265 - 316
type de tension de sortieDC
digital inputs, configurablefalse
digital outputs, configurablefalse
UMTS presentfalse
safety integrity level (SIL)None
Largeur54
hauteur82
profondeur54
suitable for safety functionsfalse
Supply voltage typeDC
supported protocolfalse
Nombre d'interfaces HW USB0
Optical interface presentfalse
type de tension d’entréeDC
Short circuit protection, outputs presentfalse
type de sortie numériqueNone
Exécution du raccord électriqueScrew connection
Bearing track assembly possiblefalse
Catégorie de protection antidéflagrante pour gazNone
Catégorie de protection antidéflagrante pour poussièresNone
Field bus connection possible via separate bus couplersfalse
System components presentfalse
Corresponding operating medium (Ex ia)false
Corresponding operating medium (Ex ib)false
Indice de protection IPIP54
Front installation possiblefalse
Rack-assembly possiblefalse
wall mounting/direct mounting possibletrue
transmission standardfalse
norme WLAN 802.11false
IO-link master presentfalse
niveau de performance selon EN ISO 13849-1None
tension d'alimentation c.c. minimum265 - 316
tension d'alimentation c.c. maximum265 - 316
type de tension de sortieDC
digital inputs, configurablefalse
digital outputs, configurablefalse
UMTS presentfalse
safety integrity level (SIL)None
Référence article du fabricant28250148300
Nom du fabricantPfannenberg
Adresse lien complémentairehttps://www.pfannenberg.com/en/signaling-technologies/signal-towers/br-50/

ECLASS 11.1

27-24-26-04 Bus de terrain, périphérique décentralisé - module entrée/sortie numérique
Référence article du fabricant28250148300
Nom du fabricantPfannenberg
Adresse lien complémentairehttps://www.pfannenberg.com/en/signaling-technologies/signal-towers/br-50/

ECLASS 11.0

27-24-26-04 Bus de terrain, périphérique décentralisé - module entrée/sortie numérique
Largeur54
hauteur82
profondeur54
suitable for safety functionsfalse
temporisation minimum lors d'un changement de signal-, -
temporisation maximum lors d'un changement de signal-, -
Supply voltage typeDC
Optical interface presentfalse
type de tension d’entréeDC
supported protocolfalse
Short circuit protection, outputs presentfalse
type de sortie numériqueNone
Exécution du raccord électriqueScrew connection
Bearing track assembly possiblefalse
Catégorie de protection antidéflagrante pour gazNone
Catégorie de protection antidéflagrante pour poussièresNone
Field bus connection possible via separate bus couplersfalse
System components presentfalse
Corresponding operating medium (Ex ia)false
Corresponding operating medium (Ex ib)false
Indice de protection IPIP54
Front installation possiblefalse
Rack-assembly possiblefalse
wall mounting/direct mounting possibletrue
transmission standardfalse
IO-link master presentfalse
niveau de performance selon EN ISO 13849-1None
tension d'alimentation c.a. 50 Hz maximum-, -
tension d'alimentation c.a. 50 Hz minimum-, -
tension d'alimentation c.a. 60 Hz maximum-, -
tension d'alimentation c.a. 60 Hz minimum-, -
tension d'alimentation c.c. maximum265 - 316
tension d'alimentation c.c. minimum265 - 316
Tension max. adm.-, -
tension de sortie minimum admissible-, -
tension d'entrée minimum admissible-, -
tension d'entrée maximum admissible-, -
Output voltage typeDC
digital inputs, configurablefalse
digital outputs, configurablefalse
safety integrity level (SIL)None
Référence article du fabricant28250148300
Nom du fabricantPfannenberg
Adresse lien complémentairehttps://www.pfannenberg.com/en/signaling-technologies/signal-towers/br-50/
Indice de protection IPIP54

ECLASS 10.1

27-24-26-04 Bus de terrain, périphérique décentralisé - module entrée/sortie numérique
Référence article du fabricant28250148300
Nom du fabricantPfannenberg
Adresse lien complémentairehttps://www.pfannenberg.com/en/signaling-technologies/signal-towers/br-50/
Indice de protection IPIP54

ECLASS 9.0

27-24-26-04 Field bus, decentralized peripheral - digital I/O module
Width54
Height82
Depth54
suitable for safety functionsfalse
Min. delay time with change of signal-, -
Max. delay time with change of signal-, -
Supply voltage typeDC
supported protocolfalse
Optical interface presentfalse
Input voltage, typeDC
Short circuit protection, outputs presentfalse
Design of digital outputNone
Design of electrical connectionScrew connection
Bearing track assembly possiblefalse
Explosion protection categories for gasesNone
Explosion protected category for dustsNone
Field bus connection possible via separate bus couplersfalse
System components presentfalse
Corresponding operating medium (Ex ia)false
Corresponding operating medium (Ex ib)false
Protection type IPIP54
Front installation possiblefalse
Rack-assembly possiblefalse
wall mounting/direct mounting possibletrue
transmission standardfalse
IO-link master presentfalse
Performance level acc. to EN ISO 13849-1None
min. supply voltage with AC 50 Hz-, -
max. supply voltage with AC 50 Hz-, -
max. supply voltage with AC 60 Hz-, -
min. supply voltage with AC 60 Hz-, -
min. supply voltage with DC265 - 316
max. supply voltage with DC265 - 316
min. permissible voltage at output-, -
Max. perm. voltage-, -
min. permissible voltage at input-, -
max. permissible voltage at input-, -
Output voltage typeDC
digital inputs, configurablefalse
digital outputs, configurablefalse
Functional safety (SIL)None

ETIM 10.0

EC001599 Fieldbus, decentr. periphery - digital I/O module
Width54
Height82
Depth54
Suitable for safety functionsfalse
Voltage type of supply voltageDC
Supporting protocol for LONfalse
Number of HW-interfaces USB0
With optical interfacefalse
Type of voltage (input voltage)DC
Supporting protocol for TCP/IPfalse
Supporting protocol for ASItrue
Supporting protocol for PROFIBUSfalse
Supporting protocol for CANfalse
Supporting protocol for INTERBUSfalse
Supporting protocol for KNXfalse
Supporting protocol for Modbusfalse
Supporting protocol for Data-Highwayfalse
Supporting protocol for DeviceNetfalse
Supporting protocol for SUCONETfalse
Supporting protocol for other bus systemsfalse
Short-circuit protection, outputs availablefalse
Type of digital outputNone
Type of electric connectionScrew connection
Rail mounting possiblefalse
Explosion safety category for gasNone
Explosion safety category for dustNone
Fieldbus connection over separate bus coupler possiblefalse
System accessoryfalse
Appendant operation agent (Ex ia)false
Appendant operation agent (Ex ib)false
Degree of protection (IP)IP54
Supporting protocol for SERCOSfalse
Supporting protocol for INTERBUS-Safetyfalse
Front built-in possiblefalse
Rack-assembly possiblefalse
Wall mounting/direct mountingtrue
Radio standard Bluetoothfalse
Radio standard Wi-Fi 802.11false
IO link masterfalse
Performance level according to EN ISO 13849-1None
Supporting protocol for AS-Interface Safety at Workfalse
Supporting protocol for DeviceNet Safetyfalse
Supporting protocol for EtherNet/IPfalse
Supporting protocol for Foundation Fieldbusfalse
Supporting protocol for PROFINET CBAfalse
Supporting protocol for PROFINET IOfalse
Supporting protocol for PROFIsafefalse
Supporting protocol for SafetyBUS pfalse
Supply voltage DC265 - 316
Type of output voltageDC
Digital inputs configurablefalse
Digital outputs configurablefalse
Radio standard GPRSfalse
Radio standard GSMfalse
Radio standard UMTSfalse
SIL according to IEC 61508None
Supporting protocol for EtherCATfalse
Certified for UL hazardous location class Ifalse
Certified for UL hazardous location class IIfalse
Certified for UL hazardous location class IIIfalse
Certified for UL hazardous location division 1false
Certified for UL hazardous location division 2false
Certified for UL hazardous location group A (acetylene)false
Certified for UL hazardous location group B (hydrogen)false
Certified for UL hazardous location group C (ethylene)false
Certified for UL hazardous location group D (propane)false
Certified for UL hazardous location group E (metal dusts)false
Certified for UL hazardous location group F (carbonaceous dusts)false
Certified for UL hazardous location group G (non-conductive dusts)false
Width54
Height82
Depth54
Suitable for safety functionsfalse
Voltage type of supply voltageDC
Supporting protocol for LONfalse
Number of HW-interfaces USB0
With optical interfacefalse
Type of voltage (input voltage)DC
Supporting protocol for TCP/IPfalse
Supporting protocol for ASItrue
Supporting protocol for PROFIBUSfalse
Supporting protocol for CANfalse
Supporting protocol for INTERBUSfalse
Supporting protocol for KNXfalse
Supporting protocol for Modbusfalse
Supporting protocol for Data-Highwayfalse
Supporting protocol for DeviceNetfalse
Supporting protocol for SUCONETfalse
Supporting protocol for other bus systemsfalse
Short-circuit protection, outputs availablefalse
Type of digital outputNone
Type of electric connectionScrew connection
Rail mounting possiblefalse
Explosion safety category for gasNone
Explosion safety category for dustNone
Fieldbus connection over separate bus coupler possiblefalse
System accessoryfalse
Appendant operation agent (Ex ia)false
Appendant operation agent (Ex ib)false
Degree of protection (IP)IP54
Supporting protocol for SERCOSfalse
Supporting protocol for INTERBUS-Safetyfalse
Front built-in possiblefalse
Rack-assembly possiblefalse
Wall mounting/direct mountingtrue
Radio standard Bluetoothfalse
Radio standard Wi-Fi 802.11false
IO link masterfalse
Performance level according to EN ISO 13849-1None
Supporting protocol for AS-Interface Safety at Workfalse
Supporting protocol for DeviceNet Safetyfalse
Supporting protocol for EtherNet/IPfalse
Supporting protocol for Foundation Fieldbusfalse
Supporting protocol for PROFINET CBAfalse
Supporting protocol for PROFINET IOfalse
Supporting protocol for PROFIsafefalse
Supporting protocol for SafetyBUS pfalse
Supply voltage DC265 - 316
Type of output voltageDC
Digital inputs configurablefalse
Digital outputs configurablefalse
Radio standard GPRSfalse
Radio standard GSMfalse
Radio standard UMTSfalse
SIL according to IEC 61508None
Supporting protocol for EtherCATfalse
Certified for UL hazardous location class Ifalse
Certified for UL hazardous location class IIfalse
Certified for UL hazardous location class IIIfalse
Certified for UL hazardous location division 1false
Certified for UL hazardous location division 2false
Certified for UL hazardous location group A (acetylene)false
Certified for UL hazardous location group B (hydrogen)false
Certified for UL hazardous location group C (ethylene)false
Certified for UL hazardous location group D (propane)false
Certified for UL hazardous location group E (metal dusts)false
Certified for UL hazardous location group F (carbonaceous dusts)false
Certified for UL hazardous location group G (non-conductive dusts)false
Width54
Height82
Depth54
Suitable for safety functionsfalse
Voltage type of supply voltageDC
Supporting protocol for LONfalse
Number of HW-interfaces USB0
With optical interfacefalse
Type of voltage (input voltage)DC
Supporting protocol for TCP/IPfalse
Supporting protocol for ASItrue
Supporting protocol for PROFIBUSfalse
Supporting protocol for CANfalse
Supporting protocol for INTERBUSfalse
Supporting protocol for KNXfalse
Supporting protocol for Modbusfalse
Supporting protocol for Data-Highwayfalse
Supporting protocol for DeviceNetfalse
Supporting protocol for SUCONETfalse
Supporting protocol for other bus systemsfalse
Short-circuit protection, outputs availablefalse
Type of digital outputNone
Type of electric connectionScrew connection
Rail mounting possiblefalse
Explosion safety category for gasNone
Explosion safety category for dustNone
Fieldbus connection over separate bus coupler possiblefalse
System accessoryfalse
Appendant operation agent (Ex ia)false
Appendant operation agent (Ex ib)false
Degree of protection (IP)IP54
Supporting protocol for SERCOSfalse
Supporting protocol for INTERBUS-Safetyfalse
Front built-in possiblefalse
Rack-assembly possiblefalse
Wall mounting/direct mountingtrue
Radio standard Bluetoothfalse
Radio standard Wi-Fi 802.11false
IO link masterfalse
Performance level according to EN ISO 13849-1None
Supporting protocol for AS-Interface Safety at Workfalse
Supporting protocol for DeviceNet Safetyfalse
Supporting protocol for EtherNet/IPfalse
Supporting protocol for Foundation Fieldbusfalse
Supporting protocol for PROFINET CBAfalse
Supporting protocol for PROFINET IOfalse
Supporting protocol for PROFIsafefalse
Supporting protocol for SafetyBUS pfalse
Supply voltage DC265 - 316
Type of output voltageDC
Digital inputs configurablefalse
Digital outputs configurablefalse
Radio standard GPRSfalse
Radio standard GSMfalse
Radio standard UMTSfalse
SIL according to IEC 61508None
Degree of protection (IP)IP54

ETIM 9.0

EC001599 Fieldbus, decentr. periphery - digital I/O module
Width54
Height82
Depth54
Suitable for safety functionsfalse
Voltage type of supply voltageDC
Supporting protocol for LONfalse
Number of HW-interfaces USB0
With optical interfacefalse
Type of voltage (input voltage)DC
Supporting protocol for TCP/IPfalse
Supporting protocol for ASItrue
Supporting protocol for PROFIBUSfalse
Supporting protocol for CANfalse
Supporting protocol for INTERBUSfalse
Supporting protocol for KNXfalse
Supporting protocol for Modbusfalse
Supporting protocol for Data-Highwayfalse
Supporting protocol for DeviceNetfalse
Supporting protocol for SUCONETfalse
Supporting protocol for other bus systemsfalse
Short-circuit protection, outputs availablefalse
Type of digital outputNone
Type of electric connectionScrew connection
Rail mounting possiblefalse
Explosion safety category for gasNone
Explosion safety category for dustNone
Fieldbus connection over separate bus coupler possiblefalse
System accessoryfalse
Appendant operation agent (Ex ia)false
Appendant operation agent (Ex ib)false
Degree of protection (IP)IP54
Supporting protocol for SERCOSfalse
Supporting protocol for INTERBUS-Safetyfalse
Front built-in possiblefalse
Rack-assembly possiblefalse
Wall mounting/direct mountingtrue
Radio standard Bluetoothfalse
Radio standard Wi-Fi 802.11false
IO link masterfalse
Performance level according to EN ISO 13849-1None
Supporting protocol for AS-Interface Safety at Workfalse
Supporting protocol for DeviceNet Safetyfalse
Supporting protocol for EtherNet/IPfalse
Supporting protocol for Foundation Fieldbusfalse
Supporting protocol for PROFINET CBAfalse
Supporting protocol for PROFINET IOfalse
Supporting protocol for PROFIsafefalse
Supporting protocol for SafetyBUS pfalse
Supply voltage DC265 - 316
Type of output voltageDC
Digital inputs configurablefalse
Digital outputs configurablefalse
Radio standard GPRSfalse
Radio standard GSMfalse
Radio standard UMTSfalse
SIL according to IEC 61508None
Supporting protocol for EtherCATfalse
Certified for UL hazardous location class Ifalse
Certified for UL hazardous location class IIfalse
Certified for UL hazardous location class IIIfalse
Certified for UL hazardous location division 1false
Certified for UL hazardous location division 2false
Certified for UL hazardous location group A (acetylene)false
Certified for UL hazardous location group B (hydrogen)false
Certified for UL hazardous location group C (ethylene)false
Certified for UL hazardous location group D (propane)false
Certified for UL hazardous location group E (metal dusts)false
Certified for UL hazardous location group F (carbonaceous dusts)false
Certified for UL hazardous location group G (non-conductive dusts)false
Width54
Height82
Depth54
Suitable for safety functionsfalse
Voltage type of supply voltageDC
Supporting protocol for LONfalse
Number of HW-interfaces USB0
With optical interfacefalse
Type of voltage (input voltage)DC
Supporting protocol for TCP/IPfalse
Supporting protocol for ASItrue
Supporting protocol for PROFIBUSfalse
Supporting protocol for CANfalse
Supporting protocol for INTERBUSfalse
Supporting protocol for KNXfalse
Supporting protocol for Modbusfalse
Supporting protocol for Data-Highwayfalse
Supporting protocol for DeviceNetfalse
Supporting protocol for SUCONETfalse
Supporting protocol for other bus systemsfalse
Short-circuit protection, outputs availablefalse
Type of digital outputNone
Type of electric connectionScrew connection
Rail mounting possiblefalse
Explosion safety category for gasNone
Explosion safety category for dustNone
Fieldbus connection over separate bus coupler possiblefalse
System accessoryfalse
Appendant operation agent (Ex ia)false
Appendant operation agent (Ex ib)false
Degree of protection (IP)IP54
Supporting protocol for SERCOSfalse
Supporting protocol for INTERBUS-Safetyfalse
Front built-in possiblefalse
Rack-assembly possiblefalse
Wall mounting/direct mountingtrue
Radio standard Bluetoothfalse
Radio standard Wi-Fi 802.11false
IO link masterfalse
Performance level according to EN ISO 13849-1None
Supporting protocol for AS-Interface Safety at Workfalse
Supporting protocol for DeviceNet Safetyfalse
Supporting protocol for EtherNet/IPfalse
Supporting protocol for Foundation Fieldbusfalse
Supporting protocol for PROFINET CBAfalse
Supporting protocol for PROFINET IOfalse
Supporting protocol for PROFIsafefalse
Supporting protocol for SafetyBUS pfalse
Supply voltage DC265 - 316
Type of output voltageDC
Digital inputs configurablefalse
Digital outputs configurablefalse
Radio standard GPRSfalse
Radio standard GSMfalse
Radio standard UMTSfalse
SIL according to IEC 61508None
Supporting protocol for EtherCATfalse
Certified for UL hazardous location class Ifalse
Certified for UL hazardous location class IIfalse
Certified for UL hazardous location class IIIfalse
Certified for UL hazardous location division 1false
Certified for UL hazardous location division 2false
Certified for UL hazardous location group A (acetylene)false
Certified for UL hazardous location group B (hydrogen)false
Certified for UL hazardous location group C (ethylene)false
Certified for UL hazardous location group D (propane)false
Certified for UL hazardous location group E (metal dusts)false
Certified for UL hazardous location group F (carbonaceous dusts)false
Certified for UL hazardous location group G (non-conductive dusts)false
Width54
Height82
Depth54
Suitable for safety functionsfalse
Voltage type of supply voltageDC
Supporting protocol for LONfalse
Number of HW-interfaces USB0
With optical interfacefalse
Type of voltage (input voltage)DC
Supporting protocol for TCP/IPfalse
Supporting protocol for ASItrue
Supporting protocol for PROFIBUSfalse
Supporting protocol for CANfalse
Supporting protocol for INTERBUSfalse
Supporting protocol for KNXfalse
Supporting protocol for Modbusfalse
Supporting protocol for Data-Highwayfalse
Supporting protocol for DeviceNetfalse
Supporting protocol for SUCONETfalse
Supporting protocol for other bus systemsfalse
Short-circuit protection, outputs availablefalse
Type of digital outputNone
Type of electric connectionScrew connection
Rail mounting possiblefalse
Explosion safety category for gasNone
Explosion safety category for dustNone
Fieldbus connection over separate bus coupler possiblefalse
System accessoryfalse
Appendant operation agent (Ex ia)false
Appendant operation agent (Ex ib)false
Degree of protection (IP)IP54
Supporting protocol for SERCOSfalse
Supporting protocol for INTERBUS-Safetyfalse
Front built-in possiblefalse
Rack-assembly possiblefalse
Wall mounting/direct mountingtrue
Radio standard Bluetoothfalse
Radio standard Wi-Fi 802.11false
IO link masterfalse
Performance level according to EN ISO 13849-1None
Supporting protocol for AS-Interface Safety at Workfalse
Supporting protocol for DeviceNet Safetyfalse
Supporting protocol for EtherNet/IPfalse
Supporting protocol for Foundation Fieldbusfalse
Supporting protocol for PROFINET CBAfalse
Supporting protocol for PROFINET IOfalse
Supporting protocol for PROFIsafefalse
Supporting protocol for SafetyBUS pfalse
Supply voltage DC265 - 316
Type of output voltageDC
Digital inputs configurablefalse
Digital outputs configurablefalse
Radio standard GPRSfalse
Radio standard GSMfalse
Radio standard UMTSfalse
SIL according to IEC 61508None
Degree of protection (IP)IP54

ETIM 8.0

EC001599 Fieldbus, decentr. periphery - digital I/O module
Width54
Height82
Depth54
Suitable for safety functionsfalse
Voltage type of supply voltageDC
Supporting protocol for LONfalse
Number of HW-interfaces USB0
With optical interfacefalse
Type of voltage (input voltage)DC
Supporting protocol for TCP/IPfalse
Supporting protocol for ASItrue
Supporting protocol for PROFIBUSfalse
Supporting protocol for CANfalse
Supporting protocol for INTERBUSfalse
Supporting protocol for KNXfalse
Supporting protocol for Modbusfalse
Supporting protocol for Data-Highwayfalse
Supporting protocol for DeviceNetfalse
Supporting protocol for SUCONETfalse
Supporting protocol for other bus systemsfalse
Short-circuit protection, outputs availablefalse
Type of digital outputNone
Type of electric connectionScrew connection
Rail mounting possiblefalse
Explosion safety category for gasNone
Explosion safety category for dustNone
Fieldbus connection over separate bus coupler possiblefalse
System accessoryfalse
Appendant operation agent (Ex ia)false
Appendant operation agent (Ex ib)false
Degree of protection (IP)IP54
Supporting protocol for SERCOSfalse
Supporting protocol for INTERBUS-Safetyfalse
Front built-in possiblefalse
Rack-assembly possiblefalse
Wall mounting/direct mountingtrue
Radio standard Bluetoothfalse
Radio standard Wi-Fi 802.11false
IO link masterfalse
Performance level according to EN ISO 13849-1None
Supporting protocol for AS-Interface Safety at Workfalse
Supporting protocol for DeviceNet Safetyfalse
Supporting protocol for EtherNet/IPfalse
Supporting protocol for Foundation Fieldbusfalse
Supporting protocol for PROFINET CBAfalse
Supporting protocol for PROFINET IOfalse
Supporting protocol for PROFIsafefalse
Supporting protocol for SafetyBUS pfalse
Supply voltage DC265 - 316
Type of output voltageDC
Digital inputs configurablefalse
Digital outputs configurablefalse
Radio standard GPRSfalse
Radio standard GSMfalse
Radio standard UMTSfalse
SIL according to IEC 61508None
Width54
Height82
Depth54
Suitable for safety functionsfalse
Voltage type of supply voltageDC
Supporting protocol for LONfalse
Number of HW-interfaces USB0
With optical interfacefalse
Type of voltage (input voltage)DC
Supporting protocol for TCP/IPfalse
Supporting protocol for ASItrue
Supporting protocol for PROFIBUSfalse
Supporting protocol for CANfalse
Supporting protocol for INTERBUSfalse
Supporting protocol for KNXfalse
Supporting protocol for Modbusfalse
Supporting protocol for Data-Highwayfalse
Supporting protocol for DeviceNetfalse
Supporting protocol for SUCONETfalse
Supporting protocol for other bus systemsfalse
Short-circuit protection, outputs availablefalse
Type of digital outputNone
Type of electric connectionScrew connection
Rail mounting possiblefalse
Explosion safety category for gasNone
Explosion safety category for dustNone
Fieldbus connection over separate bus coupler possiblefalse
System accessoryfalse
Appendant operation agent (Ex ia)false
Appendant operation agent (Ex ib)false
Degree of protection (IP)IP54
Supporting protocol for SERCOSfalse
Supporting protocol for INTERBUS-Safetyfalse
Front built-in possiblefalse
Rack-assembly possiblefalse
Wall mounting/direct mountingtrue
Radio standard Bluetoothfalse
Radio standard Wi-Fi 802.11false
IO link masterfalse
Performance level according to EN ISO 13849-1None
Supporting protocol for AS-Interface Safety at Workfalse
Supporting protocol for DeviceNet Safetyfalse
Supporting protocol for EtherNet/IPfalse
Supporting protocol for Foundation Fieldbusfalse
Supporting protocol for PROFINET CBAfalse
Supporting protocol for PROFINET IOfalse
Supporting protocol for PROFIsafefalse
Supporting protocol for SafetyBUS pfalse
Supply voltage DC265 - 316
Type of output voltageDC
Digital inputs configurablefalse
Digital outputs configurablefalse
Radio standard GPRSfalse
Radio standard GSMfalse
Radio standard UMTSfalse
SIL according to IEC 61508None
Degree of protection (IP)IP54

ETIM 7.0

EC001599 Fieldbus, decentr. periphery - digital I/O module
Width54
Height82
Depth54
Suitable for safety functionsfalse
Time delay at signal exchange-, -
Voltage type of supply voltageDC
Supporting protocol for LONfalse
With optical interfacefalse
Type of voltage (input voltage)DC
Supporting protocol for TCP/IPfalse
Supporting protocol for ASItrue
Supporting protocol for PROFIBUSfalse
Supporting protocol for CANfalse
Supporting protocol for INTERBUSfalse
Supporting protocol for KNXfalse
Supporting protocol for MODBUSfalse
Supporting protocol for Data-Highwayfalse
Supporting protocol for DeviceNetfalse
Supporting protocol for SUCONETfalse
Supporting protocol for other bus systemsfalse
Short-circuit protection, outputs availablefalse
Type of digital outputNone
Type of electric connectionScrew connection
Rail mounting possiblefalse
Explosion safety category for gasNone
Explosion safety category for dustNone
Fieldbus connection over separate bus coupler possiblefalse
System accessoryfalse
Appendant operation agent (Ex ia)false
Appendant operation agent (Ex ib)false
Degree of protection (IP)IP54
Supporting protocol for SERCOSfalse
Supporting protocol for INTERBUS-Safetyfalse
Front build in possiblefalse
Rack-assembly possiblefalse
Wall mounting/direct mountingtrue
Radio standard Bluetoothfalse
Radio standard WLAN 802.11false
IO link masterfalse
Performance level acc. to EN ISO 13849-1None
Supporting protocol for AS-Interface Safety at Workfalse
Supporting protocol for DeviceNet Safetyfalse
Supporting protocol for EtherNet/IPfalse
Supporting protocol for Foundation Fieldbusfalse
Supporting protocol for PROFINET CBAfalse
Supporting protocol for PROFINET IOfalse
Supporting protocol for PROFIsafefalse
Supporting protocol for SafetyBUS pfalse
Supply voltage AC 50 Hz-, -
Supply voltage AC 60 Hz-, -
Supply voltage DC265 - 316
Permitted voltage at output-, -
Permitted voltage at input-, -
Type of output voltageDC
Digital inputs configurablefalse
Digital outputs configurablefalse
Radio standard GPRSfalse
Radio standard GSMfalse
Radio standard UMTSfalse
SIL according to IEC 61508None
Degree of protection (IP)IP54

ETIM 6.0

EC001599 Fieldbus, decentr. periphery - digital I/O module
Width54
Height82
Depth54
Suitable for safety functionsfalse
Time delay at signal exchange-, -
Voltage type of supply voltageDC
Supporting protocol for LONfalse
With optical interfacefalse
Type of voltage (input voltage)DC
Supporting protocol for TCP/IPfalse
Supporting protocol for ASItrue
Supporting protocol for PROFIBUSfalse
Supporting protocol for CANfalse
Supporting protocol for INTERBUSfalse
Supporting protocol for KNXfalse
Supporting protocol for MODBUSfalse
Supporting protocol for Data-Highwayfalse
Supporting protocol for DeviceNetfalse
Supporting protocol for SUCONETfalse
Supporting protocol for other bus systemsfalse
Short-circuit protection, outputs availablefalse
Type of digital outputNone
Type of electric connectionScrew connection
Rail mounting possiblefalse
Explosion safety category for gasNone
Explosion safety category for dustNone
Fieldbus connection over separate bus coupler possiblefalse
System accessoryfalse
Appendant operation agent (Ex ia)false
Appendant operation agent (Ex ib)false
Degree of protection (IP)IP54
Supporting protocol for SERCOSfalse
Supporting protocol for INTERBUS-Safetyfalse
Front build in possiblefalse
Rack-assembly possiblefalse
Wall mounting/direct mountingtrue
Radio standard Bluetoothfalse
Radio standard WLAN 802.11false
IO link masterfalse
Performance level acc. to EN ISO 13849-1None
Supporting protocol for AS-Interface Safety at Workfalse
Supporting protocol for DeviceNet Safetyfalse
Supporting protocol for EtherNet/IPfalse
Supporting protocol for Foundation Fieldbusfalse
Supporting protocol for PROFINET CBAfalse
Supporting protocol for PROFINET IOfalse
Supporting protocol for PROFIsafefalse
Supporting protocol for SafetyBUS pfalse
Supply voltage AC 50 Hz-, -
Supply voltage AC 60 Hz-, -
Supply voltage DC265 - 316
Permitted voltage at output-, -
Permitted voltage at input-, -
Type of output voltageDC
Digital inputs configurablefalse
Digital outputs configurablefalse
Radio standard GPRSfalse
Radio standard GSMfalse
Radio standard UMTSfalse
SIL according to IEC 61508None

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based
Family categoryOST_FireAlarmDevices